(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Norton, SG Blaze Ceramic Disc

Norton, SG Blaze Ceramic Disc

Quick Change Disc that uses the high-purity next-generation ceramic abrasive "SG Blaze R980". Boasts excellent cutting feel and high durability.

[Features]
· Norton's original next-generation high-purity ceramic alumina abrasive grain "SG Blaze" with edge-sharp abrasive grains boasts excellent grinding power and durability.
· Super size coating finish applied to ensure a finish that has minimal burn deposits.

Part Number

Configured Part Number is shown.

2QC50SGB60

Part Number
2QC50SGB60
Part NumberMinimum order quantityVolume DiscountDays to Ship
25 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Sander paper Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Aluminum Outer diameter Dimensions(mm) 50
Thickness(mm) 1.2 Particle Size(#) Equivalent to P60 Abrasive grain Ceramic Abrasive Grain
Shaft Diameter(mm) 6 Packaging Quantity 25 pcs. Application Deburring, weld removal, weld bead removal

Please check the type/dimensions/specifications of the part 2QC50SGB60 in the Norton, SG Blaze Ceramic Disc series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)