(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HSS Drill Bits - M【1-3 Pieces Per Package】

HSS Drill Bits - M

Click this image to zoom it.

Move the mouse over the image to zoom

  • HSS Drill Bits - M
  • HSS Drill Bits - M
  • HSS Drill Bits - M
  • HSS Drill Bits - M
  • HSS Drill Bits - M

[Features]
Drill pilot holes before screw-fastening or nailing to prevent wood from cracking.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
75HSM-030
75HSM-040
75HSM-050
75HSM-S030
75HSM-S040
75HSM-S050
75HSM-SA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipProduct ​​Type Size
(mm)
Overall Length L
(mm)
Screw Length SL
(mm)
Shaft Diameter d
(mm)
Shaft Type
1 Piece(s) 12 Day(s) Single Item3105406.35Hexagonal Shaft
1 Piece(s) 12 Day(s) Single Item4120556.35Hexagonal Shaft
1 Piece(s) 12 Day(s) Single Item5130656.35Hexagonal Shaft

3 Pieces Per Package

1 Pack(s) 12 Day(s) 3 mm set (3 pcs)3----

3 Pieces Per Package

1 Pack(s) 12 Day(s) 4 mm Set (Containing 3 Pieces)4----

3 Pieces Per Package

1 Pack(s) 12 Day(s) 5 mm Set (Containing 3 Pieces)5----

3 Pieces Per Package

1 Pack(s) 12 Day(s) A Set (3, 4, 5 mm)3,4,5----

Loading...

  1. 1

Basic Information

Target Material General wood, hardwood, laminated wood, hardness housing materials, aluminum, resin particle board Material HSS (Surface: Titanium Coating Finish) Useable Tools Impact Driver, Electric Drill

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)