(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Neodymium Magnet Plate Catch【1-3 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

1-NCC50L

Part Number
1-NCC50L
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAdsorption Power
(N)
Cap Presence Shape Detailed Type Length
(mm)
Width
(mm)
Thickness
(mm)
Major Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Screw Yoke Thickness
(mm)
In Bag Quantity
(Pieces)
Material: Cap
1 Piece(s) 1 Day(s) 10196.1IncludedSquare ShapeWith square cap5013.55-4547018190065310-317021.6M3X21.51Steel

Loading...

  1. 1

Basic Information

Product Type Neodymium Magnet Material: Magnet Neodymium Magnet Features Has the strongest magnetic field of any magnet.
Use For attachment of sensor and mechanism components.

Please check the type/dimensions/specifications of the part 1-NCC50L in the Neodymium Magnet Plate Catch series.

Products like this...

Part Number
1-NC12R
1-NC20L
1-NC24R
1-NC35L
1-NC35R
1-NC50L
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAdsorption Power
(N)
Cap Presence Shape Detailed Type Length
(mm)
Width
(mm)
Thickness
(mm)
Major Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Screw Yoke Thickness
(mm)
In Bag Quantity
(Pieces)
Material: Cap
1 Piece(s) 9 Day(s) or more 1029.4Not IncludedRound TypeRound--3124547018190010310-31887.0M3-5-
1 Piece(s) 9 Day(s) or more 1024.5Not IncludedSquare ShapeSquare20103-4547018190027310-319622.0M3-5-
1 Piece(s) 9 Day(s) or more 1058.8Not IncludedRound TypeRound--4244547018190072332-520238.4M5-3-
1 Piece(s) 9 Day(s) or more 10107.8Not IncludedSquare ShapeSquare34.5205-4547018190119332-521176.5M5-3-
1 Piece(s) 16 Day(s) or more 10117.6Not IncludedRound TypeRound--5354547018190089332-5229102.0M5-3-
1 Piece(s) 19 Day(s) or more 1049Not IncludedSquare ShapeSquare50103-4547018190034310-320011.1M3X2-1-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)