(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electric Screwdriver Socket (Form Tie (Centering), Ivy Form Tie Mounting, Rechargeable Tool, 12 V Compatible)

Electric Screwdriver Socket (Form Tie (Centering), Ivy Form Tie Mounting, Rechargeable Tool, 12 V Compatible)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Tighten the nut and clasp the flat part of the form tie.
· Installation of a single pipe is also easy.
· For formwork construction (ivy-form tie nut).
[Applications]
· For frame construction. (For turning I-beam form tie nuts)

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    21
  • Overall Length(mm)
    74
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    253-0074
  • Apply
    For Centering, IB Mounting
  • Mass(g)
    105

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TEFT-21
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    21
  • Overall Length(mm)
    74
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    253-0074
  • Apply
    For Centering, IB Mounting
  • Mass(g)
    105

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●For form work construction. (For ivy form-tie nut turning)
●Loosen the nut and add the crushed part of the form-tie.
●Installation of a single pipe and the like is also easy.

Specification

●Applicable:For temporary frame, for ivy installation
●Total Length(mm):74
●Compatible with 18V impact

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)