(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
"Earmuffs" (Foldable Type) Spare Band TEM-80B

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

"Earmuffs" (Foldable Type) Spare Band
Part Number: TEM-80B

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 35 Day(s)

A spare band for the TEM Series earmuffs (foldable type). Spare bands for TEM-90 and TEM-80 are available.

Specifications of TEM-80B

  • Product Type
    Earmuffs
  • Shape
    Folding Type
  • Other
    Option
  • Compatible Model
    TEM-80
  • Material
    Headband: ABS Resin
  • Trusco Code
    389-7087
  • Mass(g)
    22
  • Features
    Spare Band for TEM-80

Please check the type/dimensions/specifications of the part TEM-80B in the "Earmuffs" (Foldable Type) Spare Band series.

Products like this...

Part Number
TEM-90B
Part NumberMinimum order quantityVolume DiscountDays to ShipCompatible Model Material Trusco Code Mass
(g)
Features Amount Of Content
1 Piece(s) 35 Day(s) TEM-90Headband: ABS Resin, Polycarbonate (PC)389-709552Spare Band for TEM-90-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)