(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Thermocouple Temperature Sensor (K Type) AD-5605H

Thermocouple Temperature Sensor (K Type) AD-5605H

[Features]
・ K type thermocouple temperature sensor included
・ Auto zero point adjustment function
・ Auto Power OFF function included (can be disabled)
・ Separately sold K type thermocouple temperature sensor can be used (AD-1214/AD-1215/AD-1217/AD-1218/AD-1219)

  • STOCK

Part Number

Configured Part Number is shown.

AD-5605H

Part Number
AD-5605H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Temperature minimal display(°C) 0.1 (-50 to 199.9), 1 (outside of -50 to 199.9) Battery life Approx. 1 year (use: 4 min/day)
Measurement range: thermocouple thermometer(°C) -50°C to 1,200°C (varies according to temperature sensor used) Measurement accuracy: thermocouple thermometer ±1% rdg or ±1°C, whichever is greater (Main Body Measurement Accuracy does not include the thermocouple temperature sensor instrumental error), ±2.2°C or ±0.75rd, whichever is greater (attached K type thermocouple temperature sensor). Note: At 25°C Width(mm) 42
Depth(mm) 21 Height(mm) 78 Sensor K Type Thermocouple Temperature Sensor
Main Body: Mass(g) Approx. 40 (includes batteries) Accessory Instruction Manual

Please check the type/dimensions/specifications of the part AD-5605H in the Thermocouple Temperature Sensor (K Type) AD-5605H series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)