(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Drip-Proof Digital Thermometer

Drip-Proof Digital Thermometer

[Features]
· A drip-proof thermometer that can be used securely in wet areas.
· Comes with data hold function.
· Includes a probe cap.
[Applications]
· Temperature measurement in production and work processes.
· For temperature settings of heaters and air conditioners.
· For temperature measurement in the food industry (HACCP).

Part Number

Configured Part Number is shown.

CT-421WR

Part Number
CT-421WR
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature Measuring Range(°C) -50 – 300 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function Drip-Proof Width(mm) 86 Depth(mm) 27
Height(mm) 175 Trusco Code 403-1288 Mass(g) 45
Features It is a drip-proof thermometer that is safe to use in wet areas. Power Supply Alkaline Button Cell Battery (LR44) x 1 pc (Sold separately)

Please check the type/dimensions/specifications of the part CT-421WR in the Drip-Proof Digital Thermometer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)