(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pinhole Detector (TRC-70A)

Pinhole Detector TRC-70A

[Features]
· Even though the operation is simple, detection efficiency is high.
· Pinhole inspection can be performed without damaging the film.
[Applications]
· Detects pin holes and similar defects in the insulation coating on metal substrates.
· For rust and corrosion protection of metals.

Part Number

Configured Part Number is shown.

TRC-70A

Features

●Despite easy operation, the detection efficiency is high.
●Pin hole inspection can be done without damaging the film.

Usage

●Detection of pinholes and similar defects in insulation coatings on metal bases.
●For rust prevention and corrosion protection of metals.

Specification

●SPQ(piece):1
●Measurement Method: Low Frequency High Voltage Pulse Discharge Method
●Power Supply: Built-in Battery(with battery check function)
●W x D x H: 370 x 190 x 150mm 
●Alarm Method: Lamp

Accessories

●Extendable Probe, Grounding Cord 5m, Charging Cord, Safety Switch Cord 5m, Flat Type Brush Electrode x 2.
Part Number
TRC-70A
Part NumberMinimum order quantityVolume DiscountDays to ShipDetailed Type Detecting voltage
(kV)
Target coating thickness Trusco Code Mass
(g)
Alarm method
1 Piece(s) Quote Lamp Alarm Type1~ 71 mm or less352-98013900Lamp

Loading...

  1. 1

Basic Information

Product Model Pin Hole Detector Width(mm) 370 Depth(mm) 190
Height(mm) 150 Features Even though the operation is easy, detection efficiency is high. Use Detects pin holes and similar defects in the insulation coating on metal substrate. For rust proofing and prevention of corrosion.
Measurement method Low Frequency High Voltage Pulse Discharge System Power Supply Built-in battery (with battery check function) Accessories Expandable Probe, Grounding Cord 5 m, Charge Cord, Safety Switch Cord 5 m, Set of 2 Flat Brush Electrodes

Please check the type/dimensions/specifications of the part TRC-70A in the Pinhole Detector series.

Products like this...

Part Number
TRC-250A
TRC-250B
TRC-70B
Part NumberMinimum order quantityVolume DiscountDays to ShipDetailed Type Detecting voltage
(kV)
Target coating thickness Trusco Code Mass
(g)
Alarm method
1 Piece(s) Quote Lamp Alarm Type5~251 mm or More352-97894900Lamp
1 Piece(s) Quote Lamp / Buzzer Alarm Type5~251 mm or More352-97974900Lamp/Buzzer
1 Piece(s) Quote Lamp / Buzzer Alarm Type1~ 71 mm or less352-98193900Lamp/Buzzer

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)