(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Strong, Small

Strong, Small

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Blade Thickness(mm)
    0.38
  • Total Length(mm)
    145
  • Detailed Type
    Main Body
  • Applicable Replacement Blade
    S-50・B-50・VS-50
  • Trusco Code
    288-0946
  • Mass(g)
    25
  • Features
    A cutter for the pros which can be used in a wide range of applications from office work to interior design.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : SP-130
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Blade Thickness(mm)
    0.38
  • Total Length(mm)
    145
  • Detailed Type
    Main Body
  • Applicable Replacement Blade
    S-50・B-50・VS-50
  • Trusco Code
    288-0946
  • Mass(g)
    25
  • Features
    A cutter for the pros which can be used in a wide range of applications from office work to interior design.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By the bumps shape of the holder surface, it is hard to slip and can be gripped firmly.
●A pro cutter which can correspond to a wide range of applications from office uses to interior work.

Specification

●Total Length(mm):145
●Compatible Replacement Blade:S-50/B-50/VS-50
●SPQ(piece):10
●Blade Thickness: 0.38mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)