(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Socket Double (Rechargeable Tool 18 V)

Click this image to zoom it.

Move the mouse over the image to zoom

Socket Double (Rechargeable Tool 18 V)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· An interchangeable bit type tool that can use sockets until the end of their usage life.
· Commercially available impact driver bits can be used.
· A double socket, where 1 piece fits 2 sizes.
[Applications]
· Socket for electric impact screwdrivers

Basic Specifications

  • Product Type
    Socket Bit (Electric Drill)
  • Opposite side dimensions(mm)
    17/21
  • Overall Length(mm)
    113
  • Shaft measurements(mm)
    6.35
  • Details Type
    6-Point Type
  • Trusco Code
    377-3141
  • Mass(g)
    168
  • Features
    It is a bit interchangeable type that can use the socket until the end of its life.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : TSK-W1721-6K
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Opposite side dimensions(mm)
    17/21
  • Overall Length(mm)
    113
  • Shaft measurements(mm)
    6.35
  • Details Type
    6-Point Type
  • Trusco Code
    377-3141
  • Mass(g)
    168
  • Features
    It is a bit interchangeable type that can use the socket until the end of its life.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)