(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Socket Single (with Fall Prevention) TSK-S17RB-6K

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Socket Single (with Fall Prevention)
Part Number: TSK-S17RB-6K

Standard Unit Price: - Special Price -
Days to Ship: Quote

[Features]
· With a drop prevention band.
· An interchangeable bit type tool that can use sockets until the end of their usage life.
[Applications]
· Socket for impact screwdriver

Specifications of TSK-S17RB-6K

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    102
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    396-8006
  • Mass(g)
    149
  • Features
    Includes fall prevention band.
  • Material (Main Body)
    Chrome Vanadium Steel

Please check the type/dimensions/specifications of the part TSK-S17RB-6K in the Socket Single (with Fall Prevention) series.

Products like this...

Part Number
TSK-S17RB-12K
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code Mass
(g)
1 Piece(s) Quote 396-7999144

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)