(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Durable Socket Single (12-Corner Type)

Durable Socket Single (12-Corner Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Absorbs axial torsion using torsion effect.
· It reduces the bend stress applied to the shaft by the damper effect.
· 5 times more durable than the manufacturer's conventional products.
· 5x Durability
· RH structure enables impact absorption
[Applications]
· Socket for impact screwdriver

Basic Specifications

Part Number
Opposite side dimensions(mm)

Refine by

  • 17
  • 19
  • 21
  • Clear
Overall Length(mm)

Refine by

  • 101.5
  • 102.5
  • Clear
Trusco Code

Refine by

  • 396-8065
  • 396-8057
  • 396-8031
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17
101.5
396-8031
1 Day(s)
-

Part Number : TSK-T17-12K
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    101.5
  • Shaft measurements(mm)
    6.35
  • Type
    12 Sq.
  • Trusco Code
    396-8031
  • Mass(g)
    116
  • Features
    Absorbs axial torsion using torsion effect.
  • Material (Main Body)
    Chrome Vanadium Steel (Cr-V)
19
101.5
396-8057
1 Day(s)
-

Part Number : TSK-T19-12K
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    19
  • Overall Length(mm)
    101.5
  • Shaft measurements(mm)
    6.35
  • Type
    12 Sq.
  • Trusco Code
    396-8057
  • Mass(g)
    127
  • Features
    Absorbs axial torsion using torsion effect.
  • Material (Main Body)
    -
21
102.5
396-8065
16 Day(s) or more
-

Part Number : TSK-T21-12K
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    21
  • Overall Length(mm)
    102.5
  • Shaft measurements(mm)
    6.35
  • Type
    12 Sq.
  • Trusco Code
    396-8065
  • Mass(g)
    131
  • Features
    Absorbs axial torsion using torsion effect.
  • Material (Main Body)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)