(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Die Grinder

Die Grinder

Click this image to zoom it.

Move the mouse over the image to zoom

  • Die Grinder
  • Die Grinder
  • Die Grinder
  • Die Grinder

[Features]
· It is small and lightweight.
· Grip type switch.
[Applications]
· For mold finishing, for deburring of various industrial parts.

Part Number

Configured Part Number is shown.

SP-6211G

Part Number
SP-6211G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Normal Type Chuck inner diameter(mm) 6 Overall Length(mm) 170
Operating Air Pressure(Mpa) 0.62 Air Consumption Amount(m³/min) 0.4 Ventilation Direction Side
Hose Take-in Port NPT1/4 Idling speed(rpm) 24000 Trusco Code 421-1634
Application 1 For mold finishing, for deburring of various industrial parts. Mass(g) 600

Please check the type/dimensions/specifications of the part SP-6211G in the Die Grinder series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)