(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Oxygen Pressure Regulator Master 6 with Guard

Oxygen Pressure Regulator Master 6 with Guard

Click this image to zoom it.

Move the mouse over the image to zoom

  • Oxygen Pressure Regulator Master 6 with Guard
  • Oxygen Pressure Regulator Master 6 with Guard

[Features]
· Product certified by the Japan Welding Engineering Society (Ltd.).
· With guard for protection of pressure gauge.
· Push display function mounted on pressure adjustment handle.
[Applications]
· For general gas cutting work using oxygen.
· Regulator for oxygen gas.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
Q832C
Q832E
Part NumberMinimum order quantityVolume DiscountDays to ShipAccessories Detailed Model Type Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) JIS No.2 Hose EndEast Japan Type389-17121500
1 Piece(s) 1 Day(s) JIS No.2 Hose End, Mounting WrenchWest Japan Type389-17392000

Loading...

  1. 1

Basic Information

Product Model Gas Regulator Fluid Used Oxygen Features 1 Product approved by the Japan Welding Engineering Society.
Features 2 With guard for protection of pressure gauge. Features 3 Push display function mounted on pressure adjustment handle. Specifications Primary operating pressure: 2.2-15.0 MPa Secondary operating pressure: 0.2-0.99 MPa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)