(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Medium Size Cutter Burner (for Acetylene)

Medium Size Cutter Burner (for Acetylene)

[Features]
· Acetylene burner exclusive for gas disconnecting device.
· It is in conformity with the new JIS.
· Because of the color coding, the size differences can be understood at a glance.
[Applications]
· For steel cutting.

Part Number

Configured Part Number is shown.

TCT1-2

Part Number
TCT1-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Gas Disconnecting Device Model Medium Cutting Performance(mm) 5~15
Compatible Cutter TCT-1-E,TCT-1-W Trusco Code 389-9985 Mass(g) 70
Features 1 Acetylene burner exclusive for gas disconnecting device. Features 2 It is in conformity with the new JIS. Features 3 Because of the color coding, the size differences can be understood at a glance.
Application For Cutting Steel Caution Tighten the nozzle securely with a wrench when mounting.

Please check the type/dimensions/specifications of the part TCT1-2 in the Medium Size Cutter Burner (for Acetylene) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)