(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Clear Pack Case Pocket Type TPK-3

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Clear Pack Case Pocket Type
Part Number: TPK-3

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: 1 Day(s)

Small parts case with transparent trays which make it easy to check the contents.
[Features]
· Pocket with large opening is extremely convenient for inserting/removing stored items.
· Color-categorized label card makes for speedy searching.
· Convenient for storing and organizing small parts.
· Transparent drawer (including partitions) that makes the contents easy to see.
· A forward collapsing tray makes insertion and removal smooth.
[Applications]
· For all manufacturing industries that deal with small screws and bolts, electronic circuit boards, etc.
· For classification and storage of parts, and storage of small office and household items.

Specifications of TPK-3

  • Specifications
    • STOCK
  • Product Type
    Pockets
  • Height (mm)
    192
  • Width (mm)
    450
  • Depth (mm)
    190
  • Maximum Load (kg/unit)
    Lightweight (Up to 50 kg)
  • Number of Pockets(piece)
    3
  • Effective ID width of pocket(mm)
    131
  • Effective ID depth of pocket(mm)
    130
  • Effective ID height of pocket(mm)
    105
  • Trusco Code
    279-5469
  • Drawer material
    Styrene resin
  • Label Card
    1 per pocket
  • Mass
    1.6kg

Please check the type/dimensions/specifications of the part TPK-3 in the Clear Pack Case Pocket Type series.

Product Specifications

Materials

●Polystyrene

Accessories

●Heading Card: 1 Sheet Per Pocket

Products like this...

Part Number
TPK-4
TPK-5
Part NumberMinimum order quantityVolume DiscountDays to ShipHeight (mm) Depth (mm) Number of Pockets
(piece)
Effective ID width of pocket
(mm)
Effective ID depth of pocket
(mm)
Effective ID height of pocket
(mm)
Trusco Code Mass Amount Of Content
1 Piece(s) 1 Day(s) 16515549510595279-54511.4kg-
1 Piece(s) 1 Day(s) 1331285748074279-54421kg-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)