(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Super Rack NF Type Hook

Super Rack NF Type Hook

Standard Unit Price:
-
Days to Ship :
35 Day(s)

A hook for NF-817S.
· Surface Processing: Chrome Plating Load Capacity: 1 to 2 kg
· Caution: Installation is not possible for KR-817 and KR-M.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Maximum Load (kg/pc.)

Refine by

  • 1
  • 2
  • Clear
Details Type

Refine by

  • 1 pc Claw
  • 2 pc Claw
  • Clear
Hook Dimension, Diameter x Length

Refine by

  • 5×100
  • 5×150
  • 5×200
  • 5×250
  • Clear
Trusco Code

Refine by

  • 501-5430
  • 501-4891
  • 501-4883
  • 501-4875
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1
1 pc Claw
5×100
501-4875
35 Day(s)
-

Part Number : F-1-100
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Display equipment
  • Maximum Load (kg/pc.)
    1
  • Main body: option
    Option
  • Details Type
    1 pc Claw
  • Hook Dimension, Diameter x Length
    5×100
  • Material
    Steel
  • Trusco Code
    501-4875
  • Mass
    48g
1 pc.
1
1 pc Claw
5×150
501-4883
35 Day(s)
-

Part Number : F-1-150
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Display equipment
  • Maximum Load (kg/pc.)
    1
  • Main body: option
    Option
  • Details Type
    1 pc Claw
  • Hook Dimension, Diameter x Length
    5×150
  • Material
    Steel
  • Trusco Code
    501-4883
  • Mass
    56g
1 pc.
1
1 pc Claw
5×200
501-4891
35 Day(s)
-

Part Number : F-1-200
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Display equipment
  • Maximum Load (kg/pc.)
    1
  • Main body: option
    Option
  • Details Type
    1 pc Claw
  • Hook Dimension, Diameter x Length
    5×200
  • Material
    Steel
  • Trusco Code
    501-4891
  • Mass
    64g
1 pc.
2
2 pc Claw
5×250
501-5430
35 Day(s)
-

Part Number : F-2-250
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Display equipment
  • Maximum Load (kg/pc.)
    2
  • Main body: option
    Option
  • Details Type
    2 pc Claw
  • Hook Dimension, Diameter x Length
    5×250
  • Material
    Steel
  • Trusco Code
    501-5430
  • Mass
    110g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)