(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tester

Tester

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Can check wrist straps with a simple operation.
· Can be used mounted on the wall or placed on a work bench, etc.
· The state of the strap can be checked with an LED lamp and sound.
[Applications]
· Used for the operation check of wrist straps.

Basic Specifications

  • Product Type
    Static Electricity Checker
  • Width(mm)
    155
  • Depth(mm)
    85
  • Height(mm)
    43
  • Measuring Range LOW
    <675KΩ
  • Measuring Range GOOD
    750KΩ~10MΩ
  • Measuring Range HIGH
    >11MΩ
  • Trusco Code
    330-6992
  • Application 1
    Used to check the operation of the wrist strap
  • Accessory
    AC Adapter
  • Power Supply
    9 V Alkaline Battery (sold separately) or AC Adapter
  • Mass(g)
    178
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : AS-401
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Static Electricity Checker
  • Width(mm)
    155
  • Depth(mm)
    85
  • Height(mm)
    43
  • Measuring Range LOW
    <675KΩ
  • Measuring Range GOOD
    750KΩ~10MΩ
  • Measuring Range HIGH
    >11MΩ
  • Trusco Code
    330-6992
  • Application 1
    Used to check the operation of the wrist strap
  • Accessory
    AC Adapter
  • Power Supply
    9 V Alkaline Battery (sold separately) or AC Adapter
  • Mass(g)
    178

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)