(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Kitakawa Gas Collector (Vacuum Method) Detector Tube (126SF)

Kitakawa Gas Collector (Vacuum Method) Detector Tube 126SF

[Features]
· Measurement results are available immediately.
· When gas specimens pass through the test tube, it reacts with the agent and changes color.
· Detector tube for Kitagawa type vacuum process gas collector AP-20.
[Applications]
· Used for working environment/process management/issue sourcing, etc.

Part Number

Configured Part Number is shown.

126SF

Part Number
126SF
Part NumberMinimum order quantityVolume DiscountDays to ShipTarget gas Measuring range Validity period
(Year)
Quantity in box
(Pieces)
Trusco Code
1 Piece(s) 13 Day(s) or more Carbon dioxide100~4000(ppm)210325-1039

Loading...

  1. 1

Basic Information

Product Type Gas Sampler Features Measurement Results are Available Immediately Use Used for Working Environment / Process Management / Issue Sourcing
Mass 100 g/Box

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)