(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Timer (Part Numbers)

Timer

[Features]
· Easy-to-use ten-key type.
· Includes a clock function.
· Equipped with count up function.
· Includes magnet.
[Applications]
· Time management in production and work processes.
· Time management in kitchens, cookhouses, etc.
· For time management in schools and research fields

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

899

 
Part Number
899
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 9 hrs 59 min 59 sec Minimum Timekeeping(Second) 1
Calibration Not Applicable Drip-proof and Waterproof function NA Dimension (width)(mm) 76
Dimension (vertical)(mm) 64 Thickness(mm) 27 Trusco Code 408-1803
Mass(g) 70 Power Supply AAA Batteries x 1 (Sold Separately)

Please check the type/dimensions/specifications of the part 899 in the Timer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)