(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Analog Insulation Resistance Meter

Analog Insulation Resistance Meter

[Features]
· Small and lightweight.
· Includes a mobile phone case that can be hung around the neck.
· Includes battery check and discharge functions.
· With electrical discharge function.
[Applications]
· Maintenance and inspection of electric equipment.

Part Number

Configured Part Number is shown.

2406-35

Part Number
2406-35
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Analog Insulation Resistance Meter Alternating Current Voltage(V) 600 Rated measurement voltage(V/MΩ) 250/500、500/1000、1000/2000
Width(mm) 120 Depth(mm) 60 Height(mm) 110
Minimum Display (mΩ) 0.1 Trusco Code 330-0668 Mass(g) 500
Features Small and lightweight. A portable case that can be worn around the neck is included. It has a battery check and discharge function. Power Supply AA Batteries (R6P) x 6 (Included)

Please check the type/dimensions/specifications of the part 2406-35 in the Analog Insulation Resistance Meter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)