(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electric Flange Extruder

Electric Flange Extruder

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Flanger tool
  • Applicable Pipe Outer Diameter (millimeters)
    16.8・20
  • Scale Type
    For Inch
  • Cone Rotational Speed(min-1)
    280
  • Main Body Dimensions(mm)
    131X66X264
  • Trusco Code
    392-8799
  • Mass(g)
    1350
  • Application
    For flanging of stainless steel flexible pipe for water supply.
  • Accessory
    Clamp: 2 pcs, 1-Hour Charger: 1 pc, Clamp Liner: for 1/2 and 3/4: 1 Set Each, Flexible Pipe Cutter 20: 1 pc, Hex Wrench 2.5 mm: 1 pc
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : RT20S
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Flanger tool
  • Applicable Pipe Outer Diameter (millimeters)
    16.8・20
  • Scale Type
    For Inch
  • Cone Rotational Speed(min-1)
    280
  • Main Body Dimensions(mm)
    131X66X264
  • Trusco Code
    392-8799
  • Mass(g)
    1350
  • Application
    For flanging of stainless steel flexible pipe for water supply.
  • Accessory
    Clamp: 2 pcs, 1-Hour Charger: 1 pc, Clamp Liner: for 1/2 and 3/4: 1 Set Each, Flexible Pipe Cutter 20: 1 pc, Hex Wrench 2.5 mm: 1 pc

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)