(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cable Pulley (for Hanger Rail)

Cable Pulley (for Hanger Rail)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cable Pulley (for Hanger Rail)
  • Cable Pulley (for Hanger Rail)
  • Cable Pulley (for Hanger Rail)
  • Cable Pulley (for Hanger Rail)
  • Cable Pulley (for Hanger Rail)
  • Cable Pulley (for Hanger Rail)

[Features]
· Mounting, relocation, and expansion can all be done simply.
· Resin pulley for Daiken 3 hanger rail.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
CK-51D3
CK-52D3
CK-53D3
CK-54D3
CK-55D3
CK-56D3
Part NumberMinimum order quantityVolume DiscountDays to ShipConforming cable diameter
(mm)
Hanger Quantity H
(mm)
P
(mm)
Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) 10–20116389219-8444135
1 Piece(s) 1 Day(s) 10–20218988219-8452155
1 Piece(s) 1 Day(s) 20–30117193219-8461150
1 Piece(s) 1 Day(s) 30~451174100219-8479160
1 Piece(s) 1 Day(s) 20~352194110219-8487180
1 Piece(s) 1 Day(s) 45~701201121219-8495210

Loading...

  1. 1

Basic Information

Product Type Cable Pulley Load Resistance(kgf) 7 Features Easy to mount, transport, and expand.
Specifications For Daiken Hanger Rail No. 3 Material Plastic

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)