(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
TFP Anti-Rust Spray (Non-Gas Type)

TFP Anti-Rust Spray (Non-Gas Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Creates a film as thin as 5 microns on the metal surfaces for rust prevention.
· Possesses strong permeation force and water displacement properties, so it can get under chemical liquids or water on metal surfaces.
· Jet gas (LPG) is not used, so it is safer than aerosol spray and kinder to the environment.
· The mold of the injection molding machine allows a uniform film to be formed over even complicated shapes.
· The concentrate is an aerosol type, value-added with volume increased to 4.1 units.
[Applications]
· Prevention of rust and removal of moisture and water contents from injection molder molds, machine parts, and assembly parts.

Basic Specifications

  • Genre
    Anti-Rust
  • Type
    Fluid
  • Color
    Transparency
  • Details Type
    Refill Bottle
  • Operating Temperature Range
    -20~45℃
  • Trusco Code
    220-9233
  • Application
    Prevention of rust and removal of moisture and water contents from injection molder molds, machine parts, and assembly parts.
  • Main Ingredient
    Oxidized wax antirust agent
  • Mass(g)
    300
  • Amount Of Content
    1 pc (350 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (350 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (350 ml)
1 Day(s)
-

Part Number : ECO-TFP-M-C
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc (350 ml)

Specificationtitle

  • Genre
    Anti-Rust
  • Type
    Fluid
  • Color
    Transparency
  • Details Type
    Refill Bottle
  • Operating Temperature Range
    -20~45℃
  • Trusco Code
    220-9233
  • Application
    Prevention of rust and removal of moisture and water contents from injection molder molds, machine parts, and assembly parts.
  • Main Ingredient
    Oxidized wax antirust agent
  • Mass(g)
    300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)