(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnet Clip Powerful Magne-Kun

Magnet Clip Powerful Magne-Kun

Powerful magnet clip can clip up to 150 pieces of copy paper.
[Features]
· A powerful magnetic clip with high clamping force.
· Up to 150 sheets of B4 size copy paper can be clipped.
· Load capacity up to 1.5 kg.
· With protective sheet to prevent scratches on the mounting surface.
[Applications]
· As it even securely clips thick papers, it is suitable for offices and workplaces.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

KHM-500-B

Part Number
KHM-500-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Type Clip Longitudinal(mm) 45 Side(mm) 70
Color Blue Trusco Code 004-9743 OP (Color Code) B
Advantage 2 powerful stainless steel springs grip firmly in place and securely fasten office documents and various household materials. Comes with a protective sheet that does not damage the mounting surface. Holds 1 ~ 150 sheets of B4 copy paper. Mass(g) 62

Please check the type/dimensions/specifications of the part KHM-500-B in the Magnet Clip Powerful Magne-Kun series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)