(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Replacement Type Dust Mask DR185L4N-1

Replacement Type Dust Mask DR185L4N-1

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Shape resists scratching of the eye piece, and shaped with use together with hooded protective clothes in mind.
· Obtains a stable feel even when wearing a protective cap, and features improved speaking apparatus performance.
· Uses thin-type filter L4N that does not obstruct the field of view.
[Applications]
· Asbestos removal work: supports protective respirator class 2.
· Compliant with level 1 dioxin countermeasures.
· Asbestos work. (Protective gear class 2)

Basic Specifications

  • Product applications
    Replacement Dust-proof
  • Product Model
    Mask body
  • Standard
    RL3
  • Length x Width(mm)
    190×158
  • Particle Collection Efficiency(%)
    99.9
  • Inhalation Resistance(Pa)
    160 or Less
  • Mask Fit
    Filtering Material: L4N (Sold Separately)
  • Trusco Code
    406-4445
  • Mass(g)
    400
  • Specifications
    No. TM440
  • Application
    Asbestos removal work: Respiratory protection, Category 2, Supports level 1 for dioxin countermeasures
  • Features
    The eyepiece is scratch-resistant but should be used together with protective clothing and a hood. Provides a stable feeling for the wearer, even when worn with a safety helmet, as well as improved voice transmission performance.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : DR185L4N-1
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Replacement Dust-proof
  • Product Model
    Mask body
  • Standard
    RL3
  • Length x Width(mm)
    190×158
  • Particle Collection Efficiency(%)
    99.9
  • Inhalation Resistance(Pa)
    160 or Less
  • Mask Fit
    Filtering Material: L4N (Sold Separately)
  • Trusco Code
    406-4445
  • Mass(g)
    400
  • Specifications
    No. TM440
  • Application
    Asbestos removal work: Respiratory protection, Category 2, Supports level 1 for dioxin countermeasures
  • Features
    The eyepiece is scratch-resistant but should be used together with protective clothing and a hood. Provides a stable feeling for the wearer, even when worn with a safety helmet, as well as improved voice transmission performance.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)