(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Replacement Type Dust Mask, Replacement Filter Material 332

Replacement Type Dust Mask, Replacement Filter Material 332

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Filter medium of national certification category RL2 replaceable filter dust mask replacement filter medium 332.
[Features]
・ Specifications with a particle filtration efficiency of 95% or more
[Applications]
・ Used for welding work, sanding, etc.
・ Asbestos work (Respiratory protective gear category 4)

Basic Specifications

  • Product Model
    Replacement Parts
  • Standard
    RL2
  • Detail Type
    Replacement Filter Material
  • Applicable Model
    DR165U2W,DR-80U2W,DR28SU2W-M
  • Trusco Code
    332-3510
  • Mass(g)
    20
  • Specifications
    No. TM501
  • Application
    Respiratory protective gear compliant to Category 4 of Asbestos work
  • Features
    The high-performance filter has activated Carbon fibers, and features water and oil repellence.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
U2W
1 pc.
12 Day(s)
-

Part Number : U2W
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Replacement Parts
  • Standard
    RL2
  • Detail Type
    Replacement Filter Material
  • Applicable Model
    DR165U2W,DR-80U2W,DR28SU2W-M
  • Trusco Code
    332-3510
  • Mass(g)
    20
  • Specifications
    No. TM501
  • Application
    Respiratory protective gear compliant to Category 4 of Asbestos work
  • Features
    The high-performance filter has activated Carbon fibers, and features water and oil repellence.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)