(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Replacement Type Dust Mask (for Welding) DPM-22YM

Replacement Type Dust Mask (for Welding) DPM-22YM

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Can be used together with welding surface with ease.
· Metallurgical fumes and ozone which occur during welding and fusion cutting are removed.
· The filter repels both water and oil.
· Particle collection efficiency is at least 96%, and decrease is minimal.
[Applications]
· Respiratory protective gear compliant to Category 4 of asbestos work.
· For welding, fusing, sander and grinder work. Other dust work.

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL2
  • Length × width(mm)
    130×112
  • Size
    M/L
  • Intake Resistance(Pa)
    65 or Less
  • Particle collection efficiency (%)
    96 or more
  • Trusco Code
    137-1479
  • Mass(g)
    215
  • Replacement Parts
    Filter Material: DPM-22YMF (Sold Separately)
  • National Certification
    National Certification RL2, Qualified Product (No. TM67)
  • Application
    Asbestos Work: Respiratory Protection Category 4
  • Features
    It is easy to use with a welding surface. Metallurgical fumes and ozone which occur during welding and fusion cutting are removed. The filter rejects both water and oil. Particle collection efficiency is at least 96%, and decrease is minimal.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : DPM-22YM
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL2
  • Length × width(mm)
    130×112
  • Size
    M/L
  • Intake Resistance(Pa)
    65 or Less
  • Particle collection efficiency (%)
    96 or more
  • Trusco Code
    137-1479
  • Mass(g)
    215
  • Replacement Parts
    Filter Material: DPM-22YMF (Sold Separately)
  • National Certification
    National Certification RL2, Qualified Product (No. TM67)
  • Application
    Asbestos Work: Respiratory Protection Category 4
  • Features
    It is easy to use with a welding surface. Metallurgical fumes and ozone which occur during welding and fusion cutting are removed. The filter rejects both water and oil. Particle collection efficiency is at least 96%, and decrease is minimal.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to use in combination with the welding masks. 
●With activated carbon fibers(ACF), it eliminates unpleasant odor generated during welding.

Usage

●Asbestos Work(classification 4 of protective equipment for breathing)

Specification

●Size:M/L
●Height(mm):130
●Width(mm):112
●Particle Collection Efficiency(%):96.0 or more
●Intake Resistance(Pa):65 or less
●SPQ(piece):10
●National Certification RL2 Classification Accepted Product (type test passing No. TM67) Type Name: DR22P2W

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)