(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
High Performance Dust Mask DPM- 33

High Performance Dust Mask DPM- 33

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Lightweight at approx. 60 g. It has absorbent adherence and soft fit.
· Its use of high-performance filtration material means that water and oil are also repelled.
· An economical replaceable type.
· Wide downward field of view is enabled.
[Applications]
· For sander and grinder work.
· For civil engineering work.
· For pesticide spraying. (Emulsion is not acceptable)
· For cleaning tasks.

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL1
  • Length × width(mm)
    118×106
  • Size
    M
  • Intake Resistance(Pa)
    70 or Less
  • Ventilation Resistance(Pa)
    60 or Less
  • Particle collection efficiency (%)
    82 or more
  • Trusco Code
    126-4567
  • Mass(g)
    60
  • Replacement Parts
    Filter Material: DPM-33F (Sold Separately)
  • National Certification
    National Certification RL1, Qualified Product (No. TM76)
  • Application
    Sander or grinder work, construction work, pesticide spraying (unavailable for emulsion), cleaning work
  • Features
    Light weight of about 60 g. It has absorbent adherence and soft fit. It uses a high-performance filtration material that repels water and oil. It is an economical replaceable type. It provides a wide downward field of vision.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : DPM-33
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL1
  • Length × width(mm)
    118×106
  • Size
    M
  • Intake Resistance(Pa)
    70 or Less
  • Ventilation Resistance(Pa)
    60 or Less
  • Particle collection efficiency (%)
    82 or more
  • Trusco Code
    126-4567
  • Mass(g)
    60
  • Replacement Parts
    Filter Material: DPM-33F (Sold Separately)
  • National Certification
    National Certification RL1, Qualified Product (No. TM76)
  • Application
    Sander or grinder work, construction work, pesticide spraying (unavailable for emulsion), cleaning work
  • Features
    Light weight of about 60 g. It has absorbent adherence and soft fit. It uses a high-performance filtration material that repels water and oil. It is an economical replaceable type. It provides a wide downward field of vision.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight, and it has an adhesion to your face and soft feeling of wear.

Usage

●Sander and grinder work. 
●Construction work. 
●Agricultural chemical spraying.(emulsion is not acceptable) 
●Cleaning work.

Specification

●Size:M
●Height(mm):118
●Width(mm):106
●Particle Collection Efficiency(%):82 or more
●Intake Resistance(Pa):70 or less
●Exhaust Resistance(Pa):60 or less
●SPQ(piece):10
●National Certification RL1 Classification Accepted Product (type test passing No. TM76) Type Name: DR33L

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)