(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Medical Petit Mask (Ear-Strap Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Medical Petit Mask (Ear-Strap Type)

Standard Unit Price:
-
Days to Ship :
Quote

Non-woven three-layer simple mask.
[Features]
·By making the pleats into a W omega structure, it is possible to secure a wide space around the mouth and fit the cheeks.
·The adhesive part of the ear rubber is exposed to prevent rough skin.
·The easy-to-use nose bridge (made of PET resin) makes it easy to put on.
·BFE95%.
[Applications]
·Perfect for general work.
·Convenient for preventing scattering and removing dust.

Basic Specifications

  • Product applications
    For general work
  • Product Model
    Mask body
  • Longitudinal(mm)
    90
  • Side(mm)
    145
  • Size
    M
  • Structure
    Layer 3
  • Mass(g/sheet)
    2.3
  • Trusco Code
    405-1726
  • Specification 1
    Ear-Hook Type
  • BFE (Bacterial Filtration Efficiency)
    95%
  • Use 1
    For Anti-Spit
  • Use 2
    For Dust Removal
  • Features 1
    The pleat W omega structure secures wide space around the mouth and fits the cheek part.
  • Features 2
    The part that connects to the elastic ear band is on the outside, so there is no need to worry about damaging the skin.
  • Features 3
    Easy-to-use nose bridge (uses PET resin) so easy to insert.
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (50 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (50 Sheets)
Quote
-

Part Number : FG-173OMEGA
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product applications
    For general work
  • Product Model
    Mask body
  • Longitudinal(mm)
    90
  • Side(mm)
    145
  • Size
    M
  • Structure
    Layer 3
  • Mass(g/sheet)
    2.3
  • Trusco Code
    405-1726
  • Specification 1
    Ear-Hook Type
  • BFE (Bacterial Filtration Efficiency)
    95%
  • Use 1
    For Anti-Spit
  • Use 2
    For Dust Removal
  • Features 1
    The pleat W omega structure secures wide space around the mouth and fits the cheek part.
  • Features 2
    The part that connects to the elastic ear band is on the outside, so there is no need to worry about damaging the skin.
  • Features 3
    Easy-to-use nose bridge (uses PET resin) so easy to insert.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)