(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
α Fit-Keeping Mask (Anti-Fog Type)

α Fit-Keeping Mask (Anti-Fog Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Breathable Japan-made ear-hanging mask that's easy to wear and features excellent filter performance.
[Features]
· Adopts a filter effective as a countermeasure for viruses, pollen, PM2.5, etc.
· A nonwoven fabric that is gentle to skin and has soft texture has been used as the material for the mouth portion.
· A structure that allows easier breathing and conversation by creating a space between the mask and around the mouth with a cup keeper attached at the mask center.
· The anti-fogging film on the outer and inner surface of mask suppresses fogging of glasses and goggles.
· Uses a resin nosepiece that can be easily disposed of.
[Applications]
· Ideal for countermeasures for dusty places, colds, and hay fever, and for when wearing glasses and goggles.
· Can be used for food factories, processing factories, and research institutes.

(i)Caution

  • Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Basic Specifications

  • Specifications
    • STOCK
  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Length × width(mm)
    90×175
  • Structure
    Layer 3
  • Trusco Code
    328-6398
  • Mass(g)
    (per 1 sheet) 3.3
  • Application
    Work site, food processing factory and research facilities with a lot of dust
  • Features
    When a user wears this mask while wearing glasses, the mask prevents blurred glasses lenses as much as possible by special processing in the nasal part.
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (50 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (50 Sheets)
1 Day(s)
-

Part Number : TFKM-K50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Length × width(mm)
    90×175
  • Structure
    Layer 3
  • Trusco Code
    328-6398
  • Mass(g)
    (per 1 sheet) 3.3
  • Application
    Work site, food processing factory and research facilities with a lot of dust
  • Features
    When a user wears this mask while wearing glasses, the mask prevents blurred glasses lenses as much as possible by special processing in the nasal part.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)