(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Celest Activated Carbon Mask

Celest Activated Carbon Mask

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A porous absorbent with superior action for absorption removal of organic odors, featuring deodorizing and antibacterial actions of bamboo charcoal, as well as negative ion actions.
· Since no resin processing is given, the adsorption capacity of the odor will last.
[Applications]
· For use in a smelly or dusty location.

(i)Caution

  • Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Basic Specifications

  • Specifications
    • STOCK
  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Ear-hook Type, Bamboo Charcoal Powder Form Press Sheet (ACBP (Active Charcoal Bamboo Press) Filter)
  • Length × width(mm)
    155×100
  • Structure
    Layer 8
  • Trusco Code
    277-5344
  • Mass(g)
    (per 1 sheet) 7.6
  • Application
    Use in a smelly or dusty location
  • Features
    A porous absorbent with superior action for absorption removal of organic odors, featuring deodorizing and antibacterial actions of bamboo charcoal, as well as negative ion actions.
  • Amount Of Content
    1 Bag (3 Sheets)

Details

Part Number
Amount Of Content

Refine by

  • 1 Bag (3 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (3 Sheets)
1 Day(s)
-

Part Number : TSK-3
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (3 Sheets)

Specificationtitle

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Ear-hook Type, Bamboo Charcoal Powder Form Press Sheet (ACBP (Active Charcoal Bamboo Press) Filter)
  • Length × width(mm)
    155×100
  • Structure
    Layer 8
  • Trusco Code
    277-5344
  • Mass(g)
    (per 1 sheet) 7.6
  • Application
    Use in a smelly or dusty location
  • Features
    A porous absorbent with superior action for absorption removal of organic odors, featuring deodorizing and antibacterial actions of bamboo charcoal, as well as negative ion actions.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With deodorant, antibacterial and negative ion effect of bamboo charcoal, and a porous adsorbent with excellent action for adsorption removal of organic odor.

Specification

●Construction:8 Layers
●Q'ty Per Bag(sheet):3
●SPQ(bag):15
●Bamboo Charcoal Powder Press Sheet(ACBP(Active Charcoal Bamboo Press) filter)
●Ear Loop Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)