(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fume Suction Unit

Click this image to zoom it.

Move the mouse over the image to zoom

Fume Suction Unit

Standard Unit Price:
-
Days to Ship :
Quote

Equipment for improving the work environment by sucking and filtering smoke generated by soldering, laser marking, etc.
[Features]
·A high-performance filter (quasi-HEPA) collects more than 95% of fine particles up to 0.3 µm.
·Equipped with granular activated carbon to absorb odor components. Demonstrates deodorant effect.
·Equipped with casters as standard, compact and easy to install and move.
·Easy maintenance, such as filter replacement, does not require tools.
·You can choose from a wide range of options, including a foot switch, air volume adjustment, and differential pressure gauge (clogging detection).
·We have an extensive lineup of products, including high static pressure types and large air volume types, to suit the usage environment.
[Applications]
·Local smoke absorption in work environments such as soldering and laser marking.

Basic Specifications

  • Product Model
    Dust Collectors
  • Accessories
    1 Spare Prefilter
  • Material
    Steel / Baked Coating
  • Features
    High performance filter (HEPA) allows for over 95% collection of particles as small as 0.3 μm. Activated carbon filter eliminates odors.
  • Use
    Localized smoke intake for soldering, laser marking, and other work sites
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Power (V)

Refine by

  • Single-phase 100
  • Single-phase 200
  • Clear
Output (kW)

Refine by

  • 0.12
  • 0.385
  • Clear
Air Volume (50/60 Hz)(m3/min)

Refine by

  • 3.5
  • 5.7
  • Clear
Electric Power Consumption (50/60 Hz)(W)

Refine by

  • 120
  • 385
  • Clear
Width(mm)

Refine by

  • 350
  • 450
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Single-phase 100
0.385
5.7
385
350
Quote
-

Part Number : KSC-X01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Dust Collectors
  • Power (V)
    Single-phase 100
  • Output (kW)
    0.385
  • Air Volume (50/60 Hz)(m3/min)
    5.7
  • Electric Power Consumption (50/60 Hz)(W)
    385
  • Width(mm)
    350
  • Depth(mm)
    400
  • Height(mm)
    664
  • Static Pressure(kPa)
    1.30
  • Trusco Code
    458-7201
  • Accessories
    1 Spare Prefilter
  • Material
    Steel / Baked Coating
  • Mass(g)
    32000
  • Features
    High performance filter (HEPA) allows for over 95% collection of particles as small as 0.3 μm. Activated carbon filter eliminates odors.
  • Use
    Localized smoke intake for soldering, laser marking, and other work sites
1 unit
Single-phase 100
0.12
3.5
120
450
Quote
-

Part Number : KSC-Y01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Dust Collectors
  • Power (V)
    Single-phase 100
  • Output (kW)
    0.12
  • Air Volume (50/60 Hz)(m3/min)
    3.5
  • Electric Power Consumption (50/60 Hz)(W)
    120
  • Width(mm)
    450
  • Depth(mm)
    300
  • Height(mm)
    394
  • Static Pressure(kPa)
    0.56
  • Trusco Code
    458-7219
  • Accessories
    1 Spare Prefilter
  • Material
    Steel / Baked Coating
  • Mass(g)
    16000
  • Features
    High performance filter (HEPA) allows for over 95% collection of particles as small as 0.3 μm. Activated carbon filter eliminates odors.
  • Use
    Localized smoke intake for soldering, laser marking, and other work sites
1 unit
Single-phase 200
0.12
3.5
120
450
Quote
-

Part Number : KSC-Y01-200
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Dust Collectors
  • Power (V)
    Single-phase 200
  • Output (kW)
    0.12
  • Air Volume (50/60 Hz)(m3/min)
    3.5
  • Electric Power Consumption (50/60 Hz)(W)
    120
  • Width(mm)
    450
  • Depth(mm)
    300
  • Height(mm)
    394
  • Static Pressure(kPa)
    0.56
  • Trusco Code
    458-7227
  • Accessories
    1 Spare Prefilter
  • Material
    Steel / Baked Coating
  • Mass(g)
    16000
  • Features
    High performance filter (HEPA) allows for over 95% collection of particles as small as 0.3 μm. Activated carbon filter eliminates odors.
  • Use
    Localized smoke intake for soldering, laser marking, and other work sites
1 unit
Single-phase 100
0.12
3.5
120
350
Quote
-

Part Number : KSC-Z01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Dust Collectors
  • Power (V)
    Single-phase 100
  • Output (kW)
    0.12
  • Air Volume (50/60 Hz)(m3/min)
    3.5
  • Electric Power Consumption (50/60 Hz)(W)
    120
  • Width(mm)
    350
  • Depth(mm)
    300
  • Height(mm)
    468
  • Static Pressure(kPa)
    0.56
  • Trusco Code
    458-7235
  • Accessories
    1 Spare Prefilter
  • Material
    Steel / Baked Coating
  • Mass(g)
    14000
  • Features
    High performance filter (HEPA) allows for over 95% collection of particles as small as 0.3 μm. Activated carbon filter eliminates odors.
  • Use
    Localized smoke intake for soldering, laser marking, and other work sites
1 unit
Single-phase 200
0.12
3.5
120
350
Quote
-

Part Number : KSC-Z01-200
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Dust Collectors
  • Power (V)
    Single-phase 200
  • Output (kW)
    0.12
  • Air Volume (50/60 Hz)(m3/min)
    3.5
  • Electric Power Consumption (50/60 Hz)(W)
    120
  • Width(mm)
    350
  • Depth(mm)
    300
  • Height(mm)
    468
  • Static Pressure(kPa)
    0.56
  • Trusco Code
    458-7243
  • Accessories
    1 Spare Prefilter
  • Material
    Steel / Baked Coating
  • Mass(g)
    14000
  • Features
    High performance filter (HEPA) allows for over 95% collection of particles as small as 0.3 μm. Activated carbon filter eliminates odors.
  • Use
    Localized smoke intake for soldering, laser marking, and other work sites

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Three-layer filter structure removes harmful components contained in smoke.
●Collect 95% or more of fine particles up to 0.3μm with a high-performance filter(semi-HEPA).
●There are plenty of useful options such as air volume adjustment, differential pres

Usage

●Local sucking in work environments such as soldering and laser markers.

Specification

●Power (V):Single Phase 100
●Filter: Quasi-HEPA filter(collection efficiency: 0.3μm 95% or more)
●50/60Hz Dual Purpose

Materials

●Steel/painting with bake

Accessories

●1 Sheet Preliminary Prefilter

Warning

●Welding fume and oil mist cannot be collected.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)