(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
AL Wiper 36 Telescopic Spare

AL Wiper 36 Telescopic Spare

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Uses a water-repelling rubber which does not leave streaks behind for professional-level performance.
[Applications]
· For cleaning windows.

Basic Specifications

  • Product Type 1
    Dry Wiper
  • Width(mm)
    360
  • Other
    Spare
  • Trusco Code
    409-6606
  • Mass(g)
    59
  • Feature 1
    Uses water repellent rubber that does not leave a wiping image.
  • Feature 2
    The handle can be removed for use as a handy type.
  • Feature 3
    The handle is expandable.
  • Grip Material
    Polyethylene (PE)
  • Blade Material
    Synthetic Rubber
  • Sponge Material
    Urethane
  • Handle Material
    Aluminum
  • Shell Material
    ABS Resin
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : CL-809-636-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    360
  • Other
    Spare
  • Trusco Code
    409-6606
  • Mass(g)
    59
  • Feature 1
    Uses water repellent rubber that does not leave a wiping image.
  • Feature 2
    The handle can be removed for use as a handy type.
  • Feature 3
    The handle is expandable.
  • Grip Material
    Polyethylene (PE)
  • Blade Material
    Synthetic Rubber
  • Sponge Material
    Urethane
  • Handle Material
    Aluminum
  • Shell Material
    ABS Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)