(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Absorber, Four-In-One Pig Mat Specifically For Oil (Perforated)

Absorber, Four-In-One Pig Mat Specifically For Oil (Perforated)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Dedicated oil absorbent which can serve one of four different roles as a pad, roll, sock or wipe.
[Features]
· The size and shape can be adjusted using the creased layout and included perforations.
· 8 layers of polypropylene matting are thermo-compression bonded for excellent durability and abrasion resistance.
· When used as a pad, this product can be used to quickly wipe off bothersome oily stains.
· When used as a roll, the upper layer provides high durability and will not readily break while the soft lower layer closely adheres to the floor surface.
[Applications]
· Can be used for various purposes in a variety of different locations, including on workbenches and around machinery.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    35.5 L/Box
  • Thickness(mm)
    3
  • Width(mm)
    410
  • Length(m)
    24
  • Trusco Code
    364-6891
  • Mass(g)
    4800
  • Features
    This is an absorption mat that serves 4 roles, pad, roll, socks, and wipe, with 1 mat.
  • Specifications
    Perforated, Flameproof Compliant Product, Comes in a Dispenser Box
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (1 Rolls)

Details

Part Number
Amount Of Content

Refine by

  • 1 Box (1 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1 Rolls)
1 Day(s)
-

Part Number : MAT484A
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1 Rolls)

Specificationtitle

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    35.5 L/Box
  • Thickness(mm)
    3
  • Width(mm)
    410
  • Length(m)
    24
  • Trusco Code
    364-6891
  • Mass(g)
    4800
  • Features
    This is an absorption mat that serves 4 roles, pad, roll, socks, and wipe, with 1 mat.
  • Specifications
    Perforated, Flameproof Compliant Product, Comes in a Dispenser Box
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is an absorption mat which can provide 4 roles, a pad, roll, socks and wiper with just 1 piece.

Usage

●For oil.

Specification

●Oil Absorption Amount(L/roll):35.5
●W x L(mm x m):410 x 24
●Q'ty Per Box(roll):1
●Roll Type
●Thickness: 3mm
●Perforated Sewing Machine
●Fire Proof Compliant Product

Materials

●Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)