(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PIG® Chat Mat (Perforated)

PIG® Chat Mat (Perforated)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

This absorbent material features 8 layers of polypropylene matting that are thermo-compression bonded for excellent durability and abrasion resistance.
[Features]
· Absorbs oil, coolant water, solvents, water, etc.
· This product includes perforations so that it can be cut to any needed length.
· Flameproofing compliant product.
· Helps to increase awareness of safety and cleanliness issues on site with messages written on the mat surface. (2 patterns are available)
[Applications]
· Ideal for slippery, dirty passageways and the entrances and exits of workplaces that handle oil, as well as areas of heavy traffic.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Roll
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    51.2 L/Roll
  • Thickness(mm)
    3
  • Width(mm)
    610
  • Length(m)
    22.5
  • Mass(g)
    5000
  • Features
    Simply installation of the Chat Mat in the passageways or around the machines leaves impression of safety and cleanliness.
  • Specifications
    Perforated, Flameproof Compliant Product
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Bag (1 Rolls)
Part Number
Amount Of Content

Refine by

  • 1 Bag (1 Rolls)
  • Clear
Color

Refine by

  • Gray
  • Yellow
  • Clear
Trusco Code

Refine by

  • 364-6912
  • 364-6904
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (1 Rolls)
Yellow
364-6904
12 Day(s)
-

Part Number : MAT607-81
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (1 Rolls)

Specificationtitle

  • Product Model
    Roll
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    51.2 L/Roll
  • Thickness(mm)
    3
  • Width(mm)
    610
  • Length(m)
    22.5
  • Color
    Yellow
  • Trusco Code
    364-6904
  • Mass(g)
    5000
  • Features
    Simply installation of the Chat Mat in the passageways or around the machines leaves impression of safety and cleanliness.
  • Specifications
    Perforated, Flameproof Compliant Product
  • Material
    Polypropylene (PP)
1 Bag (1 Rolls)
Gray
364-6912
1 Day(s)
-

Part Number : MAT608-748
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (1 Rolls)

Specificationtitle

  • Product Model
    Roll
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    51.2 L/Roll
  • Thickness(mm)
    3
  • Width(mm)
    610
  • Length(m)
    22.5
  • Color
    Gray
  • Trusco Code
    364-6912
  • Mass(g)
    5000
  • Features
    Simply installation of the Chat Mat in the passageways or around the machines leaves impression of safety and cleanliness.
  • Specifications
    Perforated, Flameproof Compliant Product
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)