(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
PIG® Mat Heavy Weight (Roll Type) MAT220A

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

PIG® Mat Heavy Weight (Roll Type)
Part Number: MAT220A

Standard Unit Price: - Special Price -
Quantity: 1 Bag (2 Rolls)
Days to Ship: 12 Day(s)

Durable polypropylene absorbent mat.
[Features]
· Absorbs oil, coolant water, solvents, water, etc.
· Can be easily cut to any needed length using scissors or the included perforations.
· 8 layers of polypropylene matting are thermo-compression bonded for excellent durability and abrasion resistance.
· Features high absorption performance and a fine fiber structure to reliably retain liquid even when the mat is lifted up.
· This mat is the thickest cut mat model available and features the highest absorption volume in its class.
· Various lengths and widths are available and can be selected according to the target application.
[Applications]
· For areas where large volumes of liquid are used; useful for collection of liquid leaks around machinery as well as cleanup of dripping oil, etc.

Specifications of MAT220A

  • Product Model
    Roll
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    75.2 L/Roll
  • Thickness(mm)
    3
  • Width(mm)
    380
  • Length(m)
    45
  • Trusco Code
    406-0784
  • Mass(g)
    14100
  • Features
    It can be easily used, by simply pulling out and setting the roll.
  • Specifications
    Perforated
  • Material
    Polypropylene (PP)

Please check the type/dimensions/specifications of the part MAT220A in the PIG® Mat Heavy Weight (Roll Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)