(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
PIG® Rip-and-Fit Mat (Perforated) MAT243A

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

PIG® Rip-and-Fit Mat (Perforated)
Part Number: MAT243A

Standard Unit Price: - Special Price -
Quantity: 1 Bag (1 Rolls)
Days to Ship: 12 Day(s)

Can be fitted to any space by simply cutting along the included perforations.
[Features]
· This product includes finely distributed perforations so that it can be easily cut into various sizes.
· This product includes perforations in both vertical and horizontal directions, so it can be easily cut to the size of a given gap without producing excess waste.
· Superior strength and absorption thanks to the use of thermo-compression bonding.
· Supports a wide range of liquids such as oils, coolant water and standard water.
· Also available in a dispenser box for easy mat removal.
[Applications]
· Can be used for absorbing leakage of oils, water, solvents, etc. in various areas, including narrow spaces.

Specifications of MAT243A

  • Product Model
    Roll
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    75.2 L/Roll
  • Thickness(mm)
    3
  • Width(mm)
    380
  • Length(m)
    45
  • Trusco Code
    406-0831
  • Mass(g)
    7300
  • Features
    Perforations are included vertically and horizontally, so you can easily place mats in narrow places without waste.
  • Specifications
    Perforated, Comes in a Dispenser Box
  • Material
    Polypropylene (PP)

Please check the type/dimensions/specifications of the part MAT243A in the PIG® Rip-and-Fit Mat (Perforated) series.

Products like this...

Part Number
MAT242A
Part NumberMinimum order quantityVolume DiscountDays to ShipOil Absorbency Length
(m)
Trusco Code Mass
(g)
Amount Of Content
1 Piece(s) 12 Day(s) 30.1 L/winding17.5406-082231001 Box (1 Rolls)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)