(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Absorber, PIG® Clear Spill Kit (For Oil, Cooling Water, Solvent, Water)

Absorber, PIG® Clear Spill Kit (For Oil, Cooling Water, Solvent, Water)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Oil and liquid absorbing material contained in a transparent bag that can be stored separately for each site where different liquids are used.
[Features]
· For this spill kit, absorbent is contained in a transparent bag so the amount remaining can be easily determined at a glance.
· Economical and easy to install at any work site where there is a risk of leakage.
· Includes a disposal bag which is convenient for temporarily storing used absorbent material.
· Compact and space-saving when stored, so it can be loaded onto a truck to be available for use at any time.
· Can be used with oil, solvents and water.
[Applications]
· Convenient for dealing with cases of sudden leakage.

Basic Specifications

  • Product Model
    Absorbent Material Kits
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    18.1 L/Set
  • Width(mm)
    406
  • Height(mm)
    457
  • Depth(mm)
    140
  • Trusco Code
    364-6777
  • Mass(g)
    2700
  • Features
    Absorbing material is inside a transparent bag, enabling contents to be visible and remaining amount to be confirmed at a glance.
  • Specifications
    Transparent Bag Type
  • Material
    Polypropylene (PP)
  • Set Content
    Blue Pig Socks (4048) x 3, Pig Mat (MAT203A) x 12, Disposal Bags (BAG201-S) x 2
  • Amount Of Content
    1 Set (Blue Pig[[(R)]] Sock [4048] X 3 / Pig[[(R)]] Mat [MAT203A] X 12 / Disposable Bag [BAG201-S] X 2)
Part Number
Amount Of Content

Refine by

  • 1 Set (Blue Pig[[(R)]] Sock [4048] X 3 / Pig[[(R)]] Mat [MAT203A] X 12 / Disposable Bag [BAG201-S] X 2)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Blue Pig[[(R)]] Sock [4048] X 3 / Pig[[(R)]] Mat [MAT203A] X 12 / Disposable Bag [BAG201-S] X 2)
12 Day(s)
-

Part Number : KIT274
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Blue Pig[[(R)]] Sock [4048] X 3 / Pig[[(R)]] Mat [MAT203A] X 12 / Disposable Bag [BAG201-S] X 2)

Specificationtitle

  • Product Model
    Absorbent Material Kits
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    18.1 L/Set
  • Width(mm)
    406
  • Height(mm)
    457
  • Depth(mm)
    140
  • Trusco Code
    364-6777
  • Mass(g)
    2700
  • Features
    Absorbing material is inside a transparent bag, enabling contents to be visible and remaining amount to be confirmed at a glance.
  • Specifications
    Transparent Bag Type
  • Material
    Polypropylene (PP)
  • Set Content
    Blue Pig Socks (4048) x 3, Pig Mat (MAT203A) x 12, Disposal Bags (BAG201-S) x 2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)