(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PIG® 76 L Spill Kit with Container KIT211 (for Oil, Cooling Water, Solvent, Water)

PIG® 76 L Spill Kit with Container KIT211 (for Oil, Cooling Water, Solvent, Water)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Spill kit that is compact and makes it easy to deal with simple, smaller leaks.
[Features]
· Half-turn lid is easy to open and close.
· Includes a disposal bag which is convenient for temporarily storing used absorbent material.
· Designed for use with oil, solvents, water, etc.
· Ideal for dealing with sudden leakages.
· Conforms to UN standards (1H2/X75/S, UN1H2/Y100/S Container Classes 1, 2 and 3).
[Applications]
· For dealing with cases of sudden leakage.
· For oil, water and solvents.

Basic Specifications

  • Product Model
    Absorbent Material Kits
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    44.4 L/Set
  • Trusco Code
    406-0679
  • Mass(g)
    12400
  • Features
    Lid of the rotary type opens and closes easily.
  • Specifications
    Drum container type
  • Material
    Main Body: Polyethylene (PE)
  • Contents
    Polypropylene (PP), Magnesium, Aluminum Silicate
  • Set Content
    Blue Pig Socks (PIG202) x 1, Blue Pig Socks (4048) x 4, Pig Mat (MAT203A) x 15, Pigs Pillow (PIL201) x 2 Disposal Bag (BAG201-S) x 5
  • Amount Of Content
    1 Set (Blue Pig[[(R)]] Sock [PIG202] X 1 / Blue Pig[[(R)]] Sock [4048] X 4 / Pig[[(R)]] Mat [MAT203A] X 15 / Pig[[(R)]] Pillow [PIL201] X 2 / Disposable Bag [BAG201-S] X 5)
Part Number
Amount Of Content

Refine by

  • 1 Set (Blue Pig[[(R)]] Sock [PIG202] X 1 / Blue Pig[[(R)]] Sock [4048] X 4 / Pig[[(R)]] Mat [MAT203A] X 15 / Pig[[(R)]] Pillow [PIL201] X 2 / Disposable Bag [BAG201-S] X 5)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Blue Pig[[(R)]] Sock [PIG202] X 1 / Blue Pig[[(R)]] Sock [4048] X 4 / Pig[[(R)]] Mat [MAT203A] X 15 / Pig[[(R)]] Pillow [PIL201] X 2 / Disposable Bag [BAG201-S] X 5)
12 Day(s)
-

Part Number : KIT211
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Blue Pig[[(R)]] Sock [PIG202] X 1 / Blue Pig[[(R)]] Sock [4048] X 4 / Pig[[(R)]] Mat [MAT203A] X 15 / Pig[[(R)]] Pillow [PIL201] X 2 / Disposable Bag [BAG201-S] X 5)

Specificationtitle

  • Product Model
    Absorbent Material Kits
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    44.4 L/Set
  • Trusco Code
    406-0679
  • Mass(g)
    12400
  • Features
    Lid of the rotary type opens and closes easily.
  • Specifications
    Drum container type
  • Material
    Main Body: Polyethylene (PE)
  • Contents
    Polypropylene (PP), Magnesium, Aluminum Silicate
  • Set Content
    Blue Pig Socks (PIG202) x 1, Blue Pig Socks (4048) x 4, Pig Mat (MAT203A) x 15, Pigs Pillow (PIL201) x 2 Disposal Bag (BAG201-S) x 5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)