(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PIG® R Poly-Back Mammoth TM Mat (Roll Type)

PIG® R Poly-Back Mammoth TM Mat (Roll Type)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· The underside of the mat is coated with polypropylene, preventing the liquid absorbed by the mat from leaking out onto the floor.
· Ideal for long-term use as the dark gray color prevents dirt from becoming too visible.
[Applications]
· For oil, water and detergent.
· For busy pathways or underfoot in work places.

Basic Specifications

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    790
  • Length(m)
    30
  • Thickness(mm)
    3
  • Oil Absorbency(L / Winding)
    56.8
  • Trusco Code
    375-0400
  • Mass(kg)
    11
  • Features
    Reverse side of the mat is polypropylene coated so absorbed liquid will not seep out. The mat is dark gray, which makes dirt inconspicuous so it can be used for a long period of time.
  • Use
    For oil, water, or solvents.
  • Specifications
    Flameproof compliant product
  • Material
    Surface: Polypropylene (PP), Polyester (PE) / Lining: Polypropylene (PP)
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12 Day(s)
-

Part Number : MAT270SB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    790
  • Length(m)
    30
  • Thickness(mm)
    3
  • Oil Absorbency(L / Winding)
    56.8
  • Trusco Code
    375-0400
  • Mass(kg)
    11
  • Features
    Reverse side of the mat is polypropylene coated so absorbed liquid will not seep out. The mat is dark gray, which makes dirt inconspicuous so it can be used for a long period of time.
  • Use
    For oil, water, or solvents.
  • Specifications
    Flameproof compliant product
  • Material
    Surface: Polypropylene (PP), Polyester (PE) / Lining: Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)