(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Care Soft Safe Line

Care Soft Safe Line

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Excellent cushioning helps to reduce fatigue, with yellow lines to warn people to take care.
· Fire resistant product. Fire prevention performance registration number​ (EO.010042)
[Applications]
· Mat for reducing fatigue in factories, etc.

Basic Specifications

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black/ Yellow
  • Width(mm)
    910
  • Length
    1520mm
  • Thickness(mm)
    9
  • Trusco Code
    336-6553
  • Mass
    4.6kg
  • Features
    Excellent cushion properties reduce fatigue, and a yellow line alerts. Flame-proof compliant. Flame-proof capability registration number (EO.010042).
  • Use
    Mat for reducing fatigue, laid on floors at manufacturing plants, etc.
  • Material
    Front/Back Surface: Foamed PVC
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : F-155-15
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black/ Yellow
  • Width(mm)
    910
  • Length
    1520mm
  • Thickness(mm)
    9
  • Trusco Code
    336-6553
  • Mass
    4.6kg
  • Features
    Excellent cushion properties reduce fatigue, and a yellow line alerts. Flame-proof compliant. Flame-proof capability registration number (EO.010042).
  • Use
    Mat for reducing fatigue, laid on floors at manufacturing plants, etc.
  • Material
    Front/Back Surface: Foamed PVC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)