(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light-Bin Rack Type A (Plastic Light-Bin)

Light-Bin Rack Type A (Plastic Light-Bin)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· The light bin has a K-10 type with a width of 100 mm installed.
· Perfect for parts storage and management as the parts can be sorted by using light bins.
· Light bins are easy to detach and can be used to carry the necessary tools with you.
· The combination of light bin and rack can be chosen according to your application.

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    430
  • Product Type 1
    Light Bin Rack
  • Maximum Load(kg/unit)
    80 kg/unit
  • Material (Main Body)
    Steel
  • Material (light bottle)
    Resin
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Height(mm)

Refine by

  • 985
  • 1435
  • 1885
  • Clear
Number of Shelf Tiers(Level)

Refine by

  • 6
  • 9
  • 12
  • Clear
Trusco Code

Refine by

  • 393-3083
  • 393-3016
  • 393-2940
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
1 unit
985
6
393-2940
12 Day(s)
-

Part Number : UPR-L1006A
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    430
  • Height(mm)
    985
  • Product Type 1
    Light Bin Rack
  • Number of Shelf Tiers(Level)
    6
  • Maximum Load(kg/unit)
    80 kg/unit
  • Trusco Code
    393-2940
  • Mass
    23.2kg
  • Container
    K-10 B/R: 16 pcs, Y/YG: 8 pcs
  • Material (Main Body)
    Steel
  • Material (light bottle)
    Resin
1 unit
1435
9
393-3016
12 Day(s)
-

Part Number : UPR-L1409A
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    430
  • Height(mm)
    1435
  • Product Type 1
    Light Bin Rack
  • Number of Shelf Tiers(Level)
    9
  • Maximum Load(kg/unit)
    80 kg/unit
  • Trusco Code
    393-3016
  • Mass
    32.1kg
  • Container
    K-10 B: 24 pcs, R/Y/YG: 16 pcs
  • Material (Main Body)
    Steel
  • Material (light bottle)
    Resin
1 unit
1885
12
393-3083
12 Day(s)
-

Part Number : UPR-L1812A
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    430
  • Height(mm)
    1885
  • Product Type 1
    Light Bin Rack
  • Number of Shelf Tiers(Level)
    12
  • Maximum Load(kg/unit)
    80 kg/unit
  • Trusco Code
    393-3083
  • Mass
    40.9kg
  • Container
    K-10 B/R/Y/YG: 24 pcs
  • Material (Main Body)
    Steel
  • Material (light bottle)
    Resin