(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Machine Control Set

Machine Control Set

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Can be mounted on the blades of heavy machinery such as bulldozers and used in combination with a rotary laser level to manage construction heights.
· This dramatically improves the accuracy of embankment and earth cut finishing, helping to shorten construction periods.
· Installing a remote display in front of the driver's seat improves workability.
[Applications]
· Construction work, ground leveling, excavation and other work involving the use of heavy machinery such as bulldozers

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Laser Marker Machine Control
  • Power Supply
    Ni-MH Rechargeable Battery
  • Vertical(mm)
    362
  • Horizontal(mm)
    128
  • Thickness(mm)
    80
  • Receiving Accuracy(mm)
    ±2
  • Trusco Code
    410-6636
  • Mass(g)
    3600
  • Features
    It can be attached to the drainage plate of heavy machines such as bulldozers and used in combination with a rotating laser level to manage the construction height
  • Feature 2
    Finished accuracy of land filling and cutting is remarkably improved, leading to a reduction in the construction period
  • Feature 3
    Installing a remote display in the driver's seat further improves workability
  • Compatible Models
    STS-H600、STS-V600、SLH-600
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : HS-360-SET
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Laser Marker Machine Control
  • Power Supply
    Ni-MH Rechargeable Battery
  • Vertical(mm)
    362
  • Horizontal(mm)
    128
  • Thickness(mm)
    80
  • Receiving Accuracy(mm)
    ±2
  • Trusco Code
    410-6636
  • Mass(g)
    3600
  • Features
    It can be attached to the drainage plate of heavy machines such as bulldozers and used in combination with a rotating laser level to manage the construction height
  • Feature 2
    Finished accuracy of land filling and cutting is remarkably improved, leading to a reduction in the construction period
  • Feature 3
    Installing a remote display in the driver's seat further improves workability
  • Compatible Models
    STS-H600、STS-V600、SLH-600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)