(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
AXIS Tera TYE (Vertical / Horizontal / Vertical)

AXIS Tera TYE (Vertical / Horizontal / Vertical)

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Achieves a brightness of 300 µW. (High-luminance laser)
· Equipped with a retina protector to protect the eyes if a failure occurs.
· Includes a rotation fine-tuning function that enables accurate ground mark alignment.
· Includes theft and fire insurance (valid for one year from registration at purchase).
[Applications]
· Horizontal, longitudinal, etc. reference determination

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
-

Part Number : AXT-TYE
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Laser marking device
  • Laser Irradiation
    Vertical (vertical line) / Horizontal (horizontal line) / Vertical
  • Accuracy
    ±1mm/10m
  • Power Supply
    AA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    208
  • Horizontal(mm)
    121
  • Automatic compensation range(°)
    ±2
  • Degree of protection for enclosure
    IP54
  • Trusco Code
    387-1541
  • Mass(g)
    1080
  • Features 1
    Implementing a brightness level of 300 μW (high-luminance laser)
  • Features 2
    Equipped with Retina-Protection Circuit for Eye Safety in Event of Malfunction
  • Features 3
    With rotation fine adjustment function capable of precise blueprint matching
  • Features 4
    With Theft and Fire Indemnity (1 year from registration at time of purchase)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)