(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Funnel Counter (Double Ring Type)

Funnel Counter (Double Ring Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Dual wheels enable stable measurement.
· The handle portion is made of aluminum and is a telescopic type so it is adjustable.
· A storage bag (shoulder bag) is included for convenient storage/transport.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Roller distance gauge
  • Display Digits
    5
  • Measuring Range(cm~m)
    1~999.99
  • Reduction length to Total length(mm)
    500~1040
  • Wheel Diameter(mm)
    97
  • Trusco Code
    285-3353
  • Mass(g)
    480
  • Features
    A storage bag (shoulder bag) included
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TRC-50W
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Roller distance gauge
  • Display Digits
    5
  • Measuring Range(cm~m)
    1~999.99
  • Reduction length to Total length(mm)
    500~1040
  • Wheel Diameter(mm)
    97
  • Trusco Code
    285-3353
  • Mass(g)
    480
  • Features
    A storage bag (shoulder bag) included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)