(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Aluminum Staff

Click this image to zoom it.

Move the mouse over the image to zoom

Aluminum Staff

Standard Unit Price:
-
Days to Ship :
16 Day(s)

[Features]
· Aluminum staff with excellent design, durability, accuracy and visibility.
[Applications]
· A surveyor rod / surveying support tool used together with a theodolite or level for leveling, tachymetry, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Aluminum Staff
  • Reduction length to Total length(mm)
    1155~3000
  • Type
    3
  • Width(mm)
    50
  • Table Scale
    5 mm, 10 mm Units
  • Back Scale
    1 mm Scale
  • Material
    Aluminum Alloy
  • Trusco Code
    246-5370
  • Mass(g)
    950
  • Use
    Surveyor rod and measuring aids used with the theodolite and level such as leveling and stadia surveying
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
16 Day(s)
-

Part Number : TS-33
Days to Ship 16 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Aluminum Staff
  • Reduction length to Total length(mm)
    1155~3000
  • Type
    3
  • Width(mm)
    50
  • Table Scale
    5 mm, 10 mm Units
  • Back Scale
    1 mm Scale
  • Material
    Aluminum Alloy
  • Trusco Code
    246-5370
  • Mass(g)
    950
  • Use
    Surveyor rod and measuring aids used with the theodolite and level such as leveling and stadia surveying