(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade for Band Saw (HSS)

Blade for Band Saw (HSS)

[Features]
· The cutting edge uses highest grade cobalt high-speed steel.
· Excellent high-speed/heavy cutting, resistant to wear and with long service life.
[Applications]
· For stainless steel pipes and stainless steel shaped steel.
· For cutting stainless steel materials such as round pipes, square pipes, angles, H-shaped steel and round bars.

Part Number

Configured Part Number is shown.

Part Number
ASB-32FH-10
ASB-32FH-14
ASB-32FH-46
ASB-32FH-610
ASB-222H-10
ASB-222H-14
ASB-222H-18
ASB-222H-24
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet
(Pcs.)
Number of Teeth Compatible Model Trusco Code Mass
(g)
3 Piece(s) 12 Day(s) 310Band Saw 32F168-89281650
3 Piece(s) 12 Day(s) 314Band Saw 32F376-02351200
3 Piece(s) 12 Day(s) 346Band Saw 32F376-02431200
3 Piece(s) 12 Day(s) 3610Band Saw 32F376-02511200
5 Piece(s) 12 Day(s) 510Band Saw 222/22F168-88801150
5 Piece(s) 12 Day(s) 514Band Saw 222/22F168-88981150
5 Piece(s) 12 Day(s) 518Band Saw 222/22F168-89011150
5 Piece(s) 12 Day(s) 524Band Saw 222/22F168-89101150

Loading...

  1. 1

Basic Information

Main body / Spare blade / Included accessories Replacement Blade Material etc. High-speed steel Application For stainless steel pipe, stainless shaped steel.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)