(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
α Blue Varnish Brush 50

Click this image to zoom it.

Move the mouse over the image to zoom

α Blue Varnish Brush 50

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It is a small bottle of blue paint for precision scribing during cutting.
· Brush is attached when cap is removed. (Cap is reverse threaded)
[Applications]
· Scribing on any metal surface or glass parts.

Basic Specifications

  • Product Type
    Marking agent
  • Type
    Paste
  • Color
    Blue
  • Trusco Code
    123-0956
  • Application
    Scribing on any metal surface or glass parts.
  • After spraying
    Solid (Resin)
  • Main Ingredient
    Synthetic Resin, Blue Dye, Solvent, Alcohol
  • Mass(g)
    60
  • Amount Of Content
    1 pc (50 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (50 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (50 ml)
1 Day(s)
-

Part Number : ALP-AN50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc (50 ml)

Specificationtitle

  • Product Type
    Marking agent
  • Type
    Paste
  • Color
    Blue
  • Trusco Code
    123-0956
  • Application
    Scribing on any metal surface or glass parts.
  • After spraying
    Solid (Resin)
  • Main Ingredient
    Synthetic Resin, Blue Dye, Solvent, Alcohol
  • Mass(g)
    60

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)