(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Instant Adhesive Accelerator

Instant Adhesive Accelerator

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Can be applied to a large area.
· Low odor type.
[Applications]
· To promote hardening of instant adhesive.

Basic Specifications

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Other
    Option
  • Trusco Code
    374-8693
  • Application 1
    To promote hardening of instant adhesive
  • Material (main components)
    Acetone
  • Mass(g)
    320
  • Amount Of Content
    1 pc (420 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (420 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (420 ml)
13 Day(s) or more
-

Part Number : TB1796K
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc (420 ml)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Other
    Option
  • Trusco Code
    374-8693
  • Application 1
    To promote hardening of instant adhesive
  • Material (main components)
    Acetone
  • Mass(g)
    320

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)